BD8163EFV
Multi-channel System Power Supply ICs for Small to Middle PANEL
BD8163EFV
BD8163EFV
Multi-channel System Power Supply ICs for Small to Middle PANEL
The BD8163EFV is a system power supply IC for TFT panels. A 1-chip IC providing a total of four voltages required for TFT panels, i.e., logic voltage, sauce voltage, gate high-level, and gate low-level voltage, thus constructing a TFT panel power supply with minimal components required.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD8163EFV-E2
Status |
Active
Package |
HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vin1(Min.)[V]
2.1
Vin1(Max.)[V]
6
SW frequency(Max.)[MHz]
1.1
Output Source Voltage[V]
to 18
Output Logic Voltage[V]
2.5
Output Logic Voltage2[V]
-
Output Gate Voltage[V]
Variable
Start up Sequence Circuit
Yes
Auto Data Read
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
7.8x7.6 (t=1)
Features:
・Incorporates a step-up DC / DC converter.・Incorporates a 2.5-V regulator.
・Incorporates positive and negative-side charge pumps.
・Incorporates a gate shading function