BD69830FV
Standard Single-phase Full wave Fan Motor Driver
BD69830FV
BD69830FV
Standard Single-phase Full wave Fan Motor Driver
The BD69830FV is a 24V single-coil brushless DC FAN motor driver. The device incorporates high efficiency DMOS H-bridge driver, regulated voltage output for hall element, and rotation speed is controlled by input PWM signal.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
6
Iout (Max.)[A]
0.9
Vcc (Max.)[V]
30
Drive Type
Switching
Speed Control
PWM
Standby mode
-
FG/AL Signal
FG/AL
Usage
BD player, Projector, STB
Number of phase
Single-phase
Power supply
6V to 28V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.4 (t=1.35)
Features:
- Power DMOS FET integrated
- Direct PWM speed control
- Low duty start up function
- Quick start function
- Constant voltage output for hall element
- Lock protection and auto restart (without external capacitor)
- Rotating speed pulse signal (FG) output and ALARM signal output selectable