BD69730FV
Multifunction Single-phase Full-wave Fan Motor Driver
BD69730FV
BD69730FV
Multifunction Single-phase Full-wave Fan Motor Driver
BD69730FV is a pre-driver that controls the motor drive part composed of the power transistors. It incorporates current limiting circuit, lock protection and automatic restart circuit, PWM soft switching circuit, soft start circuit, and quick start circuit.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD69730FV-GE2
Status |
Recommended
Package |
SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Pre Driver
Power Supply Voltage (Max.) [V]
17
Power Supply Voltage (Min.) [V]
4.3
Vcc (Max.)[V]
20
Drive Type
PWM Soft SW
Speed Control
DC/PWM
Standby mode
-
FG/AL Signal
FG/AL
Usage
General
Number of phase
Single-phase
Power supply
4.3 to 17
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.4 (t=1.35)
Features:
- Pre-driver for external power transistors
- Speed controllable by DC/direct PWM input
- PWM soft switching
- Soft start
- Quick start
- Current limit
- Lock protection and automatic restart
- Rotation speed pulse signal (FG) output