BD6971FV
Low voltage start-up, quiet driver, small package type

This series is able to change the rotational speed of the motor by external PWM input signal and DC voltage. This IC includes output power transistors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6971FV-E2
Status | Active
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

3.5

Iout (Max.)[A]

1

Vcc (Max.)[V]

20

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

・Direct PWM & DC voltage speed control
・Minimum rotational speed
・Current limiting function
・PWM soft switched drive
・Lock protection without external capacitor
・FG output
X

Most Viewed