BD65D00MUV
4-Channel White LED Driver with Integrated FET for up to 40 LEDs

This IC is white LED driver IC with PWM step-up DC/DC converter that can boost max 41V and current driver that can drive max 100mA. The wide and precision brightness can be controlled by external PWM pulse. This IC has very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD panel. Small package is suited for saving space.
It can respond to the application according to the application to be abele to switch to external/internal Nch FET boosting.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD65D00MUV-E2
Status | Active
Package | VQFN028V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

6

Vin(Max.)[V]

27

Total Output Current (Max.)[mA]

400

Per Channel Drive(Max.)[mA]

100

Number of Outputs

4

Vout(Max.)[V]

41

Switching Frequency (Max.)[MHz]

1.6

Integrated Switching FET

Yes

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x5 (t=1)

Find Similar

Features:

・ High efficiency PWM step-up DC/DC converter(fsw=typ 1.25MHz, 0.60MHz to 1.6MHz)
・ High accuracy & good matching current drivers 4ch (MAX100mA/ch)
・ Integrated 50V power Nch MOSFET
・ Soft Start function
・ Drive up to 10 LEDs in series, 4 strings in parallel
・ Various safety functions
・ Over-voltage protection
・ External SBD open detect / Output Short protection
・ Over current limit
・ CH Terminal open / GND short protect
・ CH over voltage protect / LED short protect
・ Thermal shutdown
・ UVLO
・ ISET short protection
X

Most Viewed