BD6393FP
Standard 36V Series Stepper Motor Drivers

BD6395FP,BD6393FP,BD6290EFV,BD63960EFV,BD63940EFV,BD63920EFV are stepper motor driver series with PARALLEL-IN drive mode. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 0.8A, 1.2A, 1.5A. BD6395FP,BD6393FP,BD6290EFV have excitation modes of FULL STEP & HALF STEP &, QUATER STEP mode. Thus making it possible to realize optimum control under a variety of motors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6393FP-E2
Status | Active
Package | HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

16

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.2

Output On Resistance (Typ.)[Ω]

1.8

Step

to 1 / 4

MIX DECAY Function

-

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Find Similar

Features:

・Low on-resistance DMOS, rated output current 1.2A
・PARALLEL-IN drive
・QUARTER STEP
・Power-saving function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・One power supply system 36V
・pin-compatible line up(BD6395FP/BD6393FP)
X

Most Viewed