Not Recommended for New Designs
BD6346FV
Three-phase Full-wave Fan Motor Driver
Not Recommended for New Designs
BD6346FV
Three-phase Full-wave Fan Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD6346FV
Part Number |
|
|
---|---|---|
Ordering Part Number | BD6346FV-E2 | BD63242EFV-E2 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SSOP-B20 | HTSSOP-B16 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Usage | General | General |
Type | Driver | Driver |
Vcc(Max.)[V] | 20.0 | 20.0 |
Power Supply Voltage (Max.) [V] | 17.0 | 16.0 |
Power Supply Voltage (Min.) [V] | 5.5 | 5.0 |
Iout (Max.)[A] | 1.2 | 1.0 |
Commutation Logic[°] | - | 180 |
Sensor Type | - | Sensor-less |
Speed Control Input | DC/PWM | DC/PWM |
For Fan Motor | Yes | Yes |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 100 | 100 |
Package Size [mm] | 6.5x6.4 (t=1.45) | 5x6.4 (t=1) |
Show / Hide Parameters
X