BD5461GUL
Analog Input Monaural Class-D Speaker Amplifier

BD5461GUL is a low voltage drive class-D monaural speaker amplifier that was developed for cellular telephones, mobile audio products and the others. The LC filter of the speaker output is unnecessary and the external part can compose a speaker amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5461GUL-E2
Status | Recommended
Package | VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

2.5

Gain [dB]

12

Maximum Output [W,RL=8Ω]

1.5

Maximim Output [W,RL=4Ω]

2.5

Minimum Load [Ω]

4

Input Type

Differential

Start Up Time [ms]

0.51

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

2.5

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ No LC filter required
・ Only three external components
・ High power 2.5W / 4Ω / BTL (VDD=5V, RL=4Ω, THD+N=10%)
・ High power 0.85W / 8Ω / BTL (VDD=3.6V, RL=8Ω, THD+N=10%)
・ Gain 12dB
・ Analog differential input / PWM digital output
・ Pop noise suppression circuitry
・ Built-in standby function
・ Protection circuitry (Short protection [Auto recover without power cycling], Thermal shutdown, Under voltage lockout)
・ Very small package 9-Bump WL-CSP (1.6×1.6×0.55mmMAX)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD5461GUL-EVK-001
    • BD546xGUL series, BD27400GUL are a wafer-level CSP packaged low voltage monaural Class-D speaker amplifier for mobile phone, portable type electric devices. BD5460/61GUL are a fixed gain type. BD27400GUL is a variable gain type, BD5465/66/67/68/69GUL are fixed gain with ALC type.

  • User Guide
X

Most Viewed