Obsolete
BD52E57G-M
5.7V, Adjustable Delay Voltage Detector for Automotive
Obsolete
BD52E57G-M
5.7V, Adjustable Delay Voltage Detector for Automotive
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BD52E57G-M
Part Number |
|
|
---|---|---|
Ordering Part Number | BD52E57G-MTR | BD5250G-2CGTR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SSOP5 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 5.7 | 5.0 |
VDET Precision [%] | ±1 | ±3 |
Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 |
Output Types | Open drain | Open drain |
Reset Delay Timer | Adjustable Delay | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | No | No |
Watchdog Timer | No | No |
Auto Motive | Yes | Yes |
Circuit Current (ON) [µA] | 0.85(VDET=4.8V) | 0.23 |
Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 0.4 | 1 |
L Output Current (HighVol) [mA] | 2 | 2 |
Delay Circuit Resistance [MO] | 9.0 | - |
Additional Feature | Cu wire bonding. | - |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 125 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
Show / Hide Parameters
X