BD5210G-2C
Nano Energy™, 1.0V, Adjustable Delay Voltage Detector for Automotive

ROHM's BD5210G-2C is highly accurate, low current consumption Voltage Detector ICs with a capacitor controlled time delay. The lineup includes N-channel open drain output (BD52xx-2C) and CMOS output (BD53xx-2C) so that the users can select depending on the application. The device is available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±50% accuracy in the overall operating temperature range of -40℃ to 125℃.

Product Detail

 
Part Number | BD5210G-2CGTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

1

VDET Precision [%]

±3±12mV

Reset Active Voltage Range [V]

0.8

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.23

Circuit Current (OFF) [µA]

0.27

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

0.17

L Output Current (HighVol) [mA]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Delay Time Setting controlled by external capacitor
  • Two output types (Nch open drain and CMOS output)
  • Ultra-low Current Consumption
  • Very small, lightweight and thin package
  • Package SSOP5 is similar to SOT-23-5 (JEDEC)
X

Most Viewed