BD450M2WEFJ-C
200mA 5V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive

The BD4xxM2-C series are low quiescent regulators featuring 45 V absolute maximum voltage, and output voltage accuracy of ±2 % ( 3.3 V or 5.0 V: Typ.), 200 mA output current and 40 µA (Typ.) current consumption. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption.
A logical “HIGH” at the CTL pin enables the device and “LOW” at the CTL pin not enables the device. (Only W: Includes switch) Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

We recommend BD450U2WEFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD450M2WEFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.16(Io=100mA)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=10mA to 100mA )

Output Capacitor[µF]

6

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Qualified for Automotive Applications
  • Wide Temperature Range: -40℃ to +150℃
  • Wide Operating Input Range: 3.0V to 42V
  • Low Quiescent Current: 38µA (Typ.)
  • Output Current: 500mA
  • High Output Voltage Accuracy: ±2%
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • AEC-Q100 Qualified(Grade 1)
X

Most Viewed