BD433M5FP-C
500mA 3.3V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive
BD433M5FP-C
500mA 3.3V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive
The BD433M5FP-C is low quiescent regulator. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, this IC also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.
Product Detail
Functional Safety:
Specifications:
ch
1
Withstand Voltage (Max.)[V]
45
Vin(Min.)[V]
4
Vin(Max.)[V]
42
Iout(Max.)[A]
0.5
Vout Type
Fixed
Vout Accuracy
±2.0%
Circuit Current[mA]
0.038
Dropout Voltage (Typ.)[V]
0.25(Io=300mA)
Ripple Rejection [dB]
60
Load Regulation[mV]
10(Io=10mA to 400mA )
Output Capacitor[µF]
6
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
Tj=-40
Operating Temperature (Max.)[°C]
Tj=150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Qualified for Automotive Applications
- Wide Temperature Range: -40℃ to +150℃
- Wide Operating Input Range: 3.0V to 42V
- Low Quiescent Current: 38µA (Typ.)
- Output Current: 500mA
- High Output Voltage Accuracy: ±2%
- Over Current Protection (OCP)
- Thermal Shutdown Protection (TSD)
- AEC-Q100 Qualified(Grade 1)