BD4271FP2-C
550mA 5V Output LDO Regulator with WDT and Voltage Detector for Automotive
BD4271FP2-C
550mA 5V Output LDO Regulator with WDT and Voltage Detector for Automotive
BD4271FP2-C is automotive voltage regulator with watchdog timer and offers the output current of 550mA while limiting the quiescent current low. A logical “HIGH” at the CTL pin enables the LDO regulator and “LOW” disables the LDO regulator and keeps current consumption low. A reset signal is generated for an output voltage VO of Typ 4.65V. The reset delay time and watchdog time (WDT) can be programmed by the external capacitor.
Product Detail
Functional Safety:
Specifications:
ch
1
Vin(Min.)[V]
5.5
Vin(Max.)[V]
45
Iout(Max.)[A]
0.55
Vout Accuracy
±2.0%
Circuit Current[mA]
0.075
Dropout Voltage (Typ.)[V]
0.2(Io=300mA)
Ripple Rejection [dB]
60
Load Regulation[mV]
10
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Discharge Function
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 qualified
- Low ESR ceramic capacitors applicable for output
- Low drop voltage: PDMOS output transistor
- Power on and under-voltage reset
- Programmable reset delay and watchdog time by external capacitor
- Enable input
- Over Current Protection (OCP)
- Thermal Shut Down (TSD)