BD4269FJ-C
200mA Output 5V LDO Regulator with 2ch RESET for Automotive
BD4269FJ-C
200mA Output 5V LDO Regulator with 2ch RESET for Automotive
BD4269FJ-C is an automotive suited voltage regulator with Power on and under-voltage reset and Input voltage reset for VCC or other voltage and offers the output current of 200 mA while limiting the low quiescent current. This device provides ideal solution to lower the current consumption as well as to simply the use with battery direct-connected systems. Power on and under-voltage reset and Input voltage reset threshold voltage can be adjusted by external resistance.
Power on and under-voltage reset delay time can programmed set by external capacitor.
Product Detail
Functional Safety:
Specifications:
ch
1
Withstand Voltage (Max.)[V]
45
Vin(Min.)[V]
5.5
Vin(Max.)[V]
45
Iout(Max.)[A]
0.2
Vout Accuracy
±2.0%
Circuit Current[mA]
0.07
Load Regulation[mV]
10
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualifies(Grade 1)
- Low ESR ceramic capacitors applicable for output.
- Low drop voltage: PDMOS output transistor
- Power on and under-voltage reset
- Sense input comparator for VCC or other voltage
- Adjustable power on and under-voltage reset and Sense input comparator by external resistance
- Programmable reset delay time by external capacitor.