BD4142HFV
0.5V, Adjustable Delay Voltage Detector

BD4142HFV is 1ch voltage detector IC for monitoring an input voltage line. The default detected voltage is 0.5V and is adjustable via external resistors. When monitoring an input voltage supply, the IC outputs a HIGH signal via a PGOOD pin when the supply rises above the threshold and is LOW when below.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD4142HFV-TR
Status | Active
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Under Voltage Detection Voltage [V] (typ.)

0.5

VDET Precision [%]

±9mV

Reset Active Voltage Range [V]

3 to 5.5

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

7.5

Hysteresis Voltage [V]

10

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Package Size

1.6x1.6 (t=0.6)

Find Similar

Features:

  • Open Drain Output
  • Built in Under Voltage LockOut (UVLO) Circuit
  • Delay Time Controlled by External Capacitor
  • Very small and low height package
  • PGOOD HIGH Output
X

Most Viewed