BD37512FS
Sound Processors with built-in 2-band Equalizers
BD37512FS
Sound Processors with built-in 2-band Equalizers
This series supports common control software, increasing design and development efficiency. In addition, an internal 2-band equalizer enables the adjustment of the tone and bass signals without using external components, while 3 input selectors and 4ch independent volume and fader control ensure compatibility with 3 audio inputs and 4ch output (front/rear/left/right), contributing to greater space savings.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Input (ch)
Stereo 3
ISO Input (ch)
Stereo 1
Input Gain (dB/Ad-Sw)
+20~0/-
Vcc(Min.)[V]
7
Vcc(Max.)[V]
9.5
Iq[mA]
15
Outputs
4
Tone Control Band
BASS, Treble
Number of of single input
3
Volume (ch/Ad-Sw)
2/Yes
Volume Range/Step (dB/dB)
0~-40/1
[I] Independent from Input Selector / [C] Cascade from Input Selector
C
Fader (ch/Ad-Sw)
4/Yes
Fader Range/Step (dB/dB)
0~-62, -∞/1
Output Voltage (V, typ)
2.2
THD+N (dB)
0.005
EQ (number of Band)
2
MUTE Terminal
Yes
Output Noise[µVrms]
6
I/F
I2C
Power Supply Voltage (V)
7.0~9.5
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
8.7x7.8 (t=2.01)
Features:
- Reduce switching noise of mute, main volume, fader volume,
bass, and treble by using advanced switch circuit
[Possible to control all steps] - Built-in ground isolation amplifier inputs,
ideal for external stereo input. - Decrease the number of external components by
built-in 2-band equalizer filter.
And, possible to control Gv of 2-band equalizer by
I²C BUS control. - It is possible for the bass, treble to the gain adjustment
quantity of ±20dB and 1 dB step gain adjustment. - Bi-CMOS process is suitable for the design of low current
and low energy. And it provides more quality for
small scale regulator and heat in a set. - Package is SSOP-A20. Putting input-terminals together and
output-terminals together can make PCB layout easier
and can makes area of PCB smaller.) - It is possible to control by 3.3V / 5V for I²C BUS.