BD37067FV-M
Sound Processor for car audio with built-in 2nd order post filter
BD37067FV-M
Sound Processor for car audio with built-in 2nd order post filter
It is built-in input selector of 6 stereo source and output to ADC after adjusting signal level. And built-in 2nd order post filter to reduce out of band noise and 6ch Volume circuit. Moreover, it is simple to design set by built-in TDMA noise reduction systems.
Product Detail
Functional Safety:
Specifications:
Input (ch)
Stereo 6
ISO Input (ch)
Stereo 3
Input Gain (dB/Ad-Sw)
+23~-15/Yes
Vcc(Min.)[V]
7
Vcc(Max.)[V]
9.5
Iq[mA]
37
Outputs
6
Number of of single input
2/3/4/5
[I] Independent from Input Selector / [C] Cascade from Input Selector
I
Fader (ch/Ad-Sw)
6/Yes
Fader Range/Step (dB/dB)
+23~-79, -∞/1
Output Voltage (V, typ)
2.1
THD+N (dB)
0.003
Mixing Input
E 1
Output Noise[µVrms]
8
I/F
I2C
Power Supply Voltage (V)
7.0~9.5
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Built-in differential input selector that can select single-ended / differential input
- Reduce the shock noise when switching gain due to built-in advanced switch circuit
- Decrease the out of band noise of DAC by built-in 2nd order post filter.
- Built-in buffered ground isolation amplifier to realize high CMRR characteristics
- No need to countermeasure using external components built-in TDMA noise reduction circuit
- Package is SSOP-B40. Putting same direction input-terminals and output-terminals make PCB layout easier and PCB area smaller.
- It is possible to control by 3.3V for I²C-BUS controller
- AEC-Q100 Qualified.