Last Time Buy BD3507HFV
550mA Variable Output, High-Accuracy LDO Regulator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3507HFV-TR
Status | Last Time Buy
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

4.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.55

Vout Accuracy

±1.0

Circuit Current[mA]

0.4

Thermal Shut-down

Recover

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Soft Start

Variable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Find Similar

Features:

・Built-in high-accuracy buffer circuit (can be set to 0.65-2.7V)
・Adoption of ceramic capacitors
・Built-in enable function (0μA at standby)
・Built-in current limiting circuit (550mA Max)
・Built-in undervoltage lockout circuit (UVLO)
・Built-in thermal shutdown circuit (TSD)
・Adoption of ultra-small-size high-power HVSOF6 package (BD3507HFV:3.0×1.6×0.75mm)
・Incorporates small-size high-power HSON8 (BD3507HFN:2.9×3.0×0.6mm)
X

Most Viewed