BD33FC0WEFJ
1A 3.3V, Fixed Output, High-Accuracy LDO Regulator

BD33FC0WEFJis low-saturation regulators. The BDxxFC0WEFJ series output voltages are Variable, 3.0V, 3.3V, 5.0V, 6.0V, 7.0V, 8.0V, 9.0V, 10.0V, 12.0V, and 15.0V and package is HTSOP-J8. This series has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD33FC0WEFJ-E2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4.3

Vin(Max.)[V]

26.5

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.01V(Io=5mA to 1A)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

· Output current capability: 1A
· High output voltage accuracy (Ta=25℃): ±1%
· Low saturation with PDMOS output
· Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
· Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
· Low ESR Capacitor
· HTSOP-J8 package
X

Most Viewed