BD2262G-M
Current Limit High Side Switch ICs
BD2262G-M
BD2262G-M
Current Limit High Side Switch ICs
BD2262G-M is low on-resistance N-channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD226xG-M series are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.
Product Detail
Part Number | BD2262G-MGTR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
135
ON Resistance [mΩ]
120
Channel Number [ch]
1
Control Input Logic
Active High
Over Current Detect [A]
0.2 to 0.4
Output Turn on Time [ms]
1.5
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
· AEC-Q100 Qualified· Over Current Protection
· Built-in Low ON-Resistance (Typ 120mΩ) N-Channel MOSFET
· Reverse Current Protection when Power Switch Off
· Thermal Shutdown
· Under-Voltage Lockout
· Open-Drain Error Flag Output
· Output Discharge Function
· Soft Start Circuit
· Control Input Logic