BD2244G-M
1ch Adjustable Current Limit High Side Switch IC

BD2244G-M is low on-resistance N-channel MOSFET high-side power switches, optimized for Universal Serial Bus (USB) applications. BD2244G-M and is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start. Moreover, the range of Current limit threshold can be adjusted from 0.2A to 1.7A by changing the external resistance.

Product Detail

 
Part Number | BD2244G-MGTR
Status | Recommended
Package | SSOP6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.8

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

100

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

0.2 to 1.7

Output Turn on Time [ms]

1

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Adjustable Current Limit Threshold: 200mA to 1.7A
  • Built-in Low On-Resistance (Typ 100mΩ) N-channel MOSFET Built-in
  • Soft-Start Circuit
  • Output Discharge Function
  • Open-Drain Fault Flag Output
  • Thermal Shutdown
  • Under-Voltage Lockout
  • Reverse Current Protection when Power Switch Off
X

Most Viewed