BD2233G
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards
BD2233G
BD2233G
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards
BD2232G and BD2233G are low on-resistance N-channel MOSFET high-side power switches, optimized for Universal Serial Bus (USB) applications. BD2232G and BD2233G are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD2233G-GTR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
110
ON Resistance [mΩ]
100
Channel Number [ch]
1
Control Input Logic
Active Low
Over Current Detect [A]
1.15 to 1.4
Output Turn on Time [ms]
1
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
・Low On-Resistance (Typ. 100mΩ) N-channel MOSFET Built-in・Output Discharge Function
・Over-Current Detection
・Thermal Shutdown
・Open-Drain Fault Flag Output
・Under-Voltage Lockout
・Soft-Start Circuit
・Input Voltage Range: 2.7V to 5.5V
・Control Input Logic Active-High (BD2232G), Active-Low (BD2233G)