BD11670GWL
DPDT Type (Double Pole Double Throw)
BD11670GWL
BD11670GWL
DPDT Type (Double Pole Double Throw)
BD11670GWL is a DPDT analog switch that supports USB2.0 high-speed and has both a low resistance and a low capacitance. It supports input of dual power supplies from VBUS and VCC. VBUS of up to 28V is supported. All terminals have electrostatic discharge protection circuit built-in.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD11670GWL-E2
Status |
Recommended
Package |
UCSP50L1C
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Function
DPDT Type (USB 1ch)
Vcc(Min.)[V]
3
Vcc(Max.)[V]
5.5
ON Resistance [ohm]
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.2x1.6 (t=0.57)
Features:
- Dual Power-Supply Architecture, VCC and VBUS.
- Power Supply Range (VBUS) : 3.8V to 28V.
- Power Supply Range (VCC) : 3.0V to 5.5V.
- 5Ω switches between the input and the output.
- Low Capacity 2ch Analog SW.