BCX17
PNP, SOT-23, -45V -0.5A, Small Signal Transistor
BCX17
BCX17
PNP, SOT-23, -45V -0.5A, Small Signal Transistor
BCX17 is high gain and low saturation voltage transistor which is ideal for small load switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-45
Collector current Io(Ic) [A]
-0.5
hFE
100 to 600
hFE (Min.)
100
hFE (Max.)
600
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)