Not Recommended for New Designs
BAS40-06HM
Schottky Barrier Diode in SOT-23 Package
Not Recommended for New Designs
BAS40-06HM
Schottky Barrier Diode in SOT-23 Package
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BAS40-06HM
Part Number |
|
|
---|---|---|
Ordering Part Number | BAS40-06HMT116 | BAS40-06HYT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Configuration | A-Common | A-Common |
Number of terminal | 3 | 3 |
VRM [V] | 40 | 40 |
Reverse Voltage VR [V] | 40 | 40 |
Average Rectified Forward Current IO [A] | 0.12 | 0.12 |
IFSM [A] | 0.6 | 0.6 |
Forward Voltage VF (Max.)[V] | 1.0 | 1.0 |
IF @ Forward Voltage [A] | 0.04 | 0.04 |
Reverse Current IR (Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current[V] | 40 | 40 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X