Not Recommended for New Designs BAS40-04HM
Schottky Barrier Diode in SOT-23 Package

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAS40-04HM

Part Number
BAS40-04HM
BAS40-04HM
BAS40-04HY
BAS40-04HY
Ordering Part Number BAS40-04HMT116 BAS40-04HYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Series Connection Series Connection
Number of terminal 3 3
VRM [V] 40 40
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.12 0.12
IFSM [A] 0.6 0.6
Forward Voltage VF (Max.)[V] 1.0 1.0
IF @ Forward Voltage [A] 0.04 0.04
Reverse Current IR (Max.)[mA] 0.01 0.01
VR @ Reverse Current[V] 40 40
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed