Not Recommended for New Designs BAS16HM
High-speed switching, 80V, 215mA, Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAS16HM

Part Number
BAS16HM
BAS16HM
BAS16HY
BAS16HY
Ordering Part Number BAS16HMT116 BAS16HYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Single Single
Number of terminal 3 3
VRM[V] 100 100
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.215 0.215
IFM[A] 0.5 0.5
Forward Voltage VF[V] 1.25 1.25
IF @ Forward Voltage [mA] 150.0 150.0
Reverse Current IR[µA] 0.5 0.5
VR @ Reverse Current [V] 80 80
trr[ns] - 4
IF @ trr [mA] - 10.0
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed