Not Recommended for New Designs BA6219BFP-Y
2.0A or More Reversible Motor Drivers (Single Motor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA6219BFP-YE2
Package | HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

12

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

24

Iout (Max.)[A]

2.2

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

13.6x7.8 (t=2.11)

Find Similar

Features:

・ Large output current (lOMAX=2.2A)
・ Built-in thermal shutdown circuit
・ Output voltage can be optionally set by reference voltage setting pin
・ High output voltage can be set by low voltage input because of it has 11.4dB gain (BA6222)
・ Low standby current
X

Most Viewed