BA4584RFV
Low Noise Dual Supply Voltage Operational Amplifier
BA4584RFV
Low Noise Dual Supply Voltage Operational Amplifier
General-purpose BA4558 / BA4560 / BA15218 / BA14741 / BA15532 / BA4510 family and high-reliability BA4558R / BA4560R / BA4564R / BA4580R / BA4584 / BA4584R / BA8522R / BA2115 family integrate two or four independent Op-Amps on a single chip Especially, this series is suitable for any audio applications due to low noise and low distortion characteristics and are usable for other many applications by wide operating supply voltage range. BA4558R / BA4560R / BA4564R / BA4580R / BA4584R / BA8522R / BA2115 are high-reliability products with extended operating temperature range and high ESD tolerance.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
19
Channel
4
Circuit Current (Typ.) [mA/ch]
2.75
Input Offset Voltage (Max.) [mV]
3
Input Bias Current (Typ.) [nA]
100
Slew Rate (Typ.) [V/µs]
5
Input Voltage Range [V]
VEE+1.5 to VCC-1.5
Output Voltage Range [V]
VEE+1.5 to VCC-1.5
Voltage gain (Typ.) [dB]
110
CMRR (Typ.) [dB]
110
PSRR (Typ.) [dB]
110
GBW (Typ.) [MHz]
5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package Size [mm]
5x6.4 (t=1.35)
Features:
- High voltage gain, low noise, low distortion
- Wide operating supply voltage
±2.0[V]~±8.5[V](split supply) - Internal phase compensation
- No latch up immunity
- Internal ESD protection
Human body mode (HBM) ±5000[V](Typ.) - Wide temperature range
-40[℃]~+105[℃]