BA4510FVT
Low Noise Output Full Swing Operational Amplifier

General-purpose BA4558 / BA4560 / BA15218 / BA14741 / BA15532 / BA4510 family and high-reliability BA4558R / BA4560R / BA4564R / BA4580R / BA4584 / BA4584R / BA8522R / BA2115 family integrate two or four independent Op-Amps on a single chip Especially, this series is suitable for any audio applications due to low noise and low distortion characteristics and are usable for other many applications by wide operating supply voltage range. BA4558R / BA4560R / BA4564R / BA4580R / BA4584R / BA8522R / BA2115 are high-reliability products with extended operating temperature range and high ESD tolerance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA4510FVT-GE2
Status | Active
Package | TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

7

Channel

2

Circuit Current (Typ.) [mA/ch]

2.5

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

80

Slew Rate (Typ.) [V/µs]

5

Input Voltage Range [V]

VEE+1.5 to VCC-1.5

Output Voltage Range [V]

VEE+0.1 to VCC-0.1

Voltage gain (Typ.) [dB]

90

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

10

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

75

Package Size [mm]

3x6.4 (t=1.2)

Find Similar

Features:

  • High voltage gain, low noise, low distortion
  • Wide operating supply voltage
    ±1.0[V]~±3.5[V](split supply)
  • Internal phase compensation
  • No latch up immunity
X

Most Viewed