Last Time Buy BA2115FJ
Low Noise Output Full Swing Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA2115FJ-GE2
Status | Last Time Buy
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1

Power Supply (Max.) [V] (+5V=5, ±5V=10)

7

Channel

2

Circuit Current (Typ.) [mA/ch]

1.75

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

150

Slew Rate (Typ.) [V/µs]

4

Input Voltage Range [V]

VEE+1.5 to VCC-1.5

Output Voltage Range [V]

VEE+0.3 to VCC-0.3

Voltage gain (Typ.) [dB]

80

Output current (Typ.) [mA]

1.4

CMRR (Typ.) [dB]

74

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

12

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • High voltage gain, low noise, low distortion
  • Wide operating supply voltage
    ±1.0[V]~±7.0[V](split supply)
  • Internal phase compensation
  • No latch up immunity
  • Internal ESD protection
    Human body mode (HBM) ±5000[V](Typ.)
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed