Not Recommended for New Designs
BA10324AF
Standard Ground Sense Operational Amplifier
Not Recommended for New Designs
BA10324AF
Standard Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BA10324AF
Part Number |
|
|
---|---|---|
Ordering Part Number | BA10324AF-E2 | LM324F-GE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP14 | SOP14 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
I/O | Ground Sense | Ground Sense |
Channel | 4 | 4 |
Power Supply (Min.) [V] (+5V=5, ±5V=10) | 3.0 | 3.0 |
Power Supply (Max.) [V] (+5V=5, ±5V=10) | 32.0 | 32.0 |
Input Voltage Range [V] | VEE to VCC-1.5 | 0 to VCC-1.5 |
Output Voltage Range [V] | VEE to VCC-1.5 | VSS+0.005 to VDD-1.5 |
Circuit Current (Typ.) [mA/ch] | 0.15 | 0.25 |
Input Offset Voltage (Max.) [mV] | 7.0 | 4.5 |
Input Bias Current (Typ.) [nA] | 20.0 | 20.0 |
Slew Rate (Typ.) [V/µs] | 0.2 | 0.3 |
Equivalent input noise voltage (Typ.) [nV/vHz] | - | 40.0 |
GBW (Typ.) [MHz] | 0.5 | 0.8 |
Voltage gain (Typ.) [dB] | 100.0 | 100.0 |
Output current (Typ.) [mA] | 35.0 | 30.0 |
CMRR (Typ.) [dB] | 75.0 | 80.0 |
PSRR (Typ.) [dB] | 100.0 | 100.0 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 8.7x6.2 (t=1.71) | 8.7x6.2 (t=1.71) |
Show / Hide Parameters
X