2SD2656
NPN, SOT-323, 30V 1A, Low VCE(sat) Transistor
2SD2656
2SD2656
NPN, SOT-323, 30V 1A, Low VCE(sat) Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
1
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant