Not Recommended for New Designs 2SC4098
NPN, SOT-323, 25V 50mA, High frequency Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SC4098T106
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

25

Collector current Io(Ic) [A]

0.05

hFE

82 to 180

hFE (Min.)

82

hFE (Max.)

180

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed