Not Recommended for New Designs
2SC4082
NPN, SOT-323, 20V 50mA, High frequency Transistor
2SC4082
Not Recommended for New Designs
2SC4082
NPN, SOT-323, 20V 50mA, High frequency Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | 2SC4082T106
Status |
Not Recommended for New Designs
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
20
Collector current Io(Ic) [A]
0.05
hFE
82 to 180
hFE (Min.)
82
hFE (Max.)
180
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· For high frequency· Small Surface Mount Package
· Pb Free/RoHS Compliant