2SC2412K
NPN, SOT-346, 50V 150mA, General Purpose Small Signal Amplifier
2SC2412K
2SC2412K
NPN, SOT-346, 50V 150mA, General Purpose Small Signal Amplifier
2SC2412K is a transistor with low Cob. Complementary is 2SA1037AK.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-346
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
- Low Cob.Cob=2.0pF(Typ.)
- Complements the 2SA2029/2SA1774EB/
2SA1774E3/2SA1576UB/2SA1576U3/2SA1037AK.