2SAR340Q
PNP, SOT-457T, -400V -100mA, Middle Power Transistor
2SAR340Q
2SAR340Q
PNP, SOT-457T, -400V -100mA, Middle Power Transistor
Suitable for the low frequency amplifier.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-400
Collector current Io(Ic) [A]
-0.1
hFE
82 to 270
hFE (Min.)
82
hFE (Max.)
270
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Complementary NPN Types: 2SCR341Q.
- Low VCE(sat)
VCE(sat)=-400mV(Max.).
(IC/IB=-20mA/-2mA)