2SA1037AK
PNP, SOT-346, -50V -150mA, General Purpose Transistor
2SA1037AK
2SA1037AK
PNP, SOT-346, -50V -150mA, General Purpose Transistor
2SA1037AK is a transistor with excellent hFE linearity. Complementary is 2SC2412K.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-346
JEITA Package
SC-59
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
- Excellent hFE linearity.
- Complements the 2SC5658/2SC4617EB/
2SC4617E3/2SC4081UB/2SC4081U3/2SC2412K