- Home
- Diodes
- Switching Diodes
- Standard Grade
- 1SS400G
Last Time Buy
1SS400G
Switching Diode
Last Time Buy
1SS400G
Switching Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 1SS400G
Part Number |
|
|
---|---|---|
Ordering Part Number | 1SS400GT2R | 1SS400CMT2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD2 | VMN2M |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-723 | SOD-923 |
JEITA Package | SC-104A | - |
Package Size [mm] | 0.6x1.4 (t=0.55) | 0.6x1 (t=0.4) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM[V] | 90 | 90 |
Reverse Voltage VR[V] | 80 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.1 |
IFM[A] | 0.225 | 0.225 |
Isurge[mA] | 500 | 500 |
Forward Voltage VF[V] | 1.2 | 1.2 |
IF @ Forward Voltage [mA] | 100.0 | 100.0 |
Reverse Current IR[µA] | 0.1 | 0.1 |
VR @ Reverse Current [V] | 80 | 80 |
trr[ns] | 4 | 4 |
IF @ trr [mA] | 10.0 | 10.0 |
VR @ trr [V] | 6.0 | 6.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X