SiC Power Devices & Gate Driver ICs

SiC Power Devices & Gate Driver ICs

SiC Power Devices provide a high efficiency by reducing losses, high frequency operation and high temperature operation. Due to these features it is possible to save space and cost for cooling systems. Beside the SiC Devices ROHM is also offering special isolated Gate Driver for driving Si IGBTs and SiC MOSFETs.


General Purpose ICs

General Purpose ICs

ROHM offers a wide selection of General Purpose ICs, standard devices which are often used around a Microcontroller to extend the functionality and the interfacing.


Audio Decoder ICs

Audio Decoder ICs

ROHM and LAPIS Semiconductor have various line-ups of Audio Decoder ICs for voice, sound and music playback. The portfolio offers stand-alone as well as MCU controlled solutions. With these ICs it is very easy to add audio functionalities into applications without big effort and experience.


Motor Driver ICs

Motor Driver ICs

ROHM offers a broad portfolio of motor drivers for a wide range of applications including Printers, Heating Systems, White Goods, POS Terminals, CD Systems or Robotics.


Sensor ICs

Sensor ICs

ROHM offers a broad portfolio of sensors suitable for a wide range of applications including home automation, medical, sport & fitness, games or security. ROHM's sensors are offered in a variety of package types and they are optimized for ultra-low power consumption.


LEDs

LEDs

ROHM offers a broad portfolio of leds for a wide range of applications including industrial, consumer and automotive. ROHM's Leds are available in a variety of package types (chip & leaded leds) in standard colors, including blue, white and pastel.