Digital transistor Selection Tool

You can find immediately the best product by using a digital transistor selection tool.
If you can not find a digital transistor by your request specs , please consider a circuit with a combination of resistance and bipolar transistor.

Condition setting of digital transistor

Polarity of the transistor
[Please select PNP or NPN]
 (V)
Please input VDD (0 < VDD =< 40)
Please input Value (0 < VDD =< 40)
 (V)
Please input Vin (1 =< Vin =<40)
Please input Value (1 =< Vin =<40)
 (mA)
Please input Iomax (0 < Iomax)
Please input Value (0 < Iomax)
This tool is intended to be simple search in the interim conditions. It does not guarantee the operation.When it is you use the product, please basket check whether they match the conditions.
Selection of Vsat type
 

Recommended digital transistor

Package
Size(mm)
Recommended Products Datasheet
VMT3
1.2X1.2
EMT3F
1.6X1.6
EMT3
1.6X1.6
UMT3F
2.0X2.1
UMT3
2.0X2.1
SMT3
2.9X2.8
MPT3
4.5X4.0
 
* Please contact us if the output current is more than 100mA.
If you can not find a digital transistor by your request specs , please consider a circuit with a combination of resistance and bipolar transistor.