ROHM's new automotive qualified IGBTs

 

IGBT products

ROHM has produced a wide variety of IGBTs which are suitable for industrial and automotive applications. Our IGBT technology contributes to reduce power consumption with high reliability.

In particular we are expanding product lineup for automotive qualified IGBTs.
The RGP series is for the ignition system. Based on Gen 1 technology the product portfolio is expanding especially for higher voltage as well as higher avalanche energy. Also the Gen 2 process is under developing in order to improve a performance e.g. in the area of lower saturation voltage.

Moreover the RGS series of 650V has been mass produced, which target applications are the inverter and e-compressor. Also the 1200V type will be launched soon.

Overview

Overview

Expanding ignition IGBT lineup

ROHM's ignition IGBTs have been used for gasoline system of vehicles, motor cycles and industry applications.
Power train systems require less fuel consumption. Ignition systems directly affect the reduction of CO2 emissions, hence switching loss and robustness for ignition IGBT become more important.
ROHM's RGP series achieved low saturation voltage and high avalanche energy by improving the tradeoff performance.

Features

  • Package:TO-252 (DPAK), TO-263S (D2PAK)
  • BVCES=360V ~560V
  • Low Saturation Voltage typ. 1.6V
  • Avalanche Energy:250mJ~500mJ (Tj=25℃)
  • Built-in ESD protection Diode for Gate
  • Built-in Resistor between Gate and Emitter (Option)
  • Based upon AEC-Q101

TO-252(DPAK) TO-263S (D2PAK)

Lineup

Type Part No. Specification Package
VCES (V) VCE(sat) typ (V) Avalanche energy (mJ)
Ignition IGBT
(RGP series)
RGPR10BM40 430 1.6 250 TO-252 (DPAK)
RGPZ10BM40 430 1.6 250 TO-252 (DPAK)
RGPR30BM40 400 1.6 300 TO-252 (DPAK)
RGPR30NS40 400 1.6 300 TO-263S (D2PAK)
RGPR20NS43 430 1.6 250 TO-263S (D2PAK)
RGPZ30BM56 * 560 1.6 300 TO-252 (DPAK)
RGPR30BM56 * 560 1.6 300 TO-252 (DPAK)
RGPR20BM36 * 360 1.6 250 TO-252 (DPAK)
RGPR50NS45 * 450 1.6 500 TO-263S (D2PAK)

* Developing
 This is development plan, so it might be changed target specification without notice.

650V and 1200V automotive qualified switching IGBTs

650V switching IGBTs which are suitable for inverter applications have been released.
One of the main automotive application is the e-compressor.
ROHM's RGS series guarantees enough short circuit withstand time.
Also the integration of a freewheeling diode into one package contributes to space saving.

Recently higher voltage battery tends to be equipped with advanced EV and PHEV cars to extend driving range.
Therefore 1200V lineup will be followed.

Features

  • Narrow trench pitch & Thin wafer technology (2nd gen.)
  • Short circuit withstand time : 8-10μs min.
  • Low switching loss & Low switching noise
  • Low gate charge
  • Built in very fast & Soft recovery FRD (Fast recovery diode)
  • Based upon AEC-Q101

TO-247N

Lineup

Type Part No. Specification Package
VCES (V) Ic at 100℃ (A) VCE(sat) typ (V)
Switching IGBT
(RGS series)
RGS60TS65D 650 30 1.65 TO-247N
RGS80TS65D 650 40 1.65 TO-247N
RGS00TS65D 650 50 1.65 TO-247N
RGS00TS65E 650 50 1.65 TO-247N
RGS50TSX2D * 1200 25 1.70 TO-247N
RGS80TSX2D * 1200 40 1.70 TO-247N

* Developing
 This is development plan, so it might be changed target specification without notice.