Attention to Internet Explorer users:
ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
News
Careers
Contact Us
Search This Site
ROHM Products
Cross-Reference
Dist. Inventory
Global - English
Americas - English
Europe - English
Europe - Deutsch
ASEAN/India - English
简体中文
繁體中文
한국어
日本語
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
Applications
Automotive
xEV
xEV
Main inverter
ON BOARD CHARGER(Bi-directional)
ON BOARD CHARGER(Uni-directional)
DC-DC converter
LED Lighting
LED Lighting
Front Light
Rear Light - Standard with anti-cranking
Rear Light with Animation
Rear Light with Dynamic control
Front with ADB
ADAS
ADAS
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS ECU
Dashboard Camera
Infotainment / Cluster
Infotainment / Cluster
TFT Cluster and Center Information Display (CID)
Head Up Display (HUD)
Body ECU
Body ECU
Electric Compressor
Body control module
HV Heater
Industry
Energy
Energy
PV Inverter
xEV Charging Station (off-board charger)
Industrial AC/DC Converter
Small UPS - 1kVA
Consumer UPS ~ 10kVA
UPS for Industrial 100kVA
Industrial BMS(Battery Management System)
Electric Smart Meter – Arago’s Rotation Method
Electric Smart Meter – CT Method
Infrastructure
Infrastructure
Base Station RRH
Server Secondary Power(Board)
Motor
Motor
Motor Drive - Single Phase AC100V-240V non -Isolated
Motor Drive - 3Phase AC400V Inverter
Motor Drive - DC12V-48V Industry
Motor Drive - 3Phase AC100V-240V AC Servo
FA
FA
Industrial LiDAR
AGV
PLC (Programmable Logic Controller) - Power Supply Unit
PLC (Programmable Logic Controller) - IO Unit
Code Reader
Optical Encoder
Safety Light Barrier
Security
Security
Gas Leak Alarm (Industrial Use, Handy Type)
Surveillance Camera
Medical & Healthcare
Medical & Healthcare
Ventilator
Consumer Electronics
Home Appliances
Home Appliances
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm (Home Use)
Fire Alarm (Home Use)
Communication
Communication
Hearables / Earbuds
Motor Control: Brushed DC
Isolated AC/DC Converters
AC/DC Converter IC
MOSFETs - Low Noise
MOSFETs - High Speed trr
MOSFETs - High Speed Switching
MOSFETs - Secondary
Diodes for Rectification - Rectifier
Diodes for Rectification - FRD
Diodes for 2nd Rectification - SBD
D/A Converters
Switching Regulators
MOSFETs for DC/DC such as POL
Free Wheel Diodes
Diodes for the Improvement of Ir
Serial EEPROM
Gate Drivers
DC Brush Motor
Printer
MOSFETs for Motor Drive
Diodes for the Improvement of Ir
Linear Regulators
MOSFETs for Motor Drive
Diodes for the Improvement of Ir
Operational Amplifiers
Comparators
Chip Resistors
Power Management Switch ICs
Voltage Detectors (Reset ICs)
Isolators
Lapis Semiconductor - ML620100 Series
Lapis Semiconductor - ML610100 Series
Voltage Detectors (Reset ICs)
Zener Diodes for ESD Protection
Resistors for OCP
Resistors for OCP
Voltage Suppression Diodes for ESD Protection
MOSFETs
Bipolar Transistors
Digital Transistors
Complex Transistors
Schottky Barrier Diodes
Fast Recovery Diodes
Zener Diodes
Switching Diodes
Rectifier Diodes
Band Switching Diodes
PIN Diodes
Detection Schottky Diodes
Chip LEDs (Mono-color type)
Chip LEDs (Multi-color type)
LED Lamps (Mono-color type)
LED Lamps (Multi-color type)
Chip Resistors
Chip Resistor Networks
Tantalum Chip Capacitors
Conductive Polymer Capacitors
Please Wait...