AC/DC Design Library

W-I-2400350-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 24.0 3.5 Isolation QR BM1Q001FJ Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 X-Cap
C2 X-Cap
C3 220uF/450V
C4 2200pF/1kV
C5 100pF/1kV
C6 10uF/50V
C7 0.01uF/16V
C8 47pF/16V
C10 0.1uF/50V
C11_1 470uF/50V/Low-Z
C11_2 470uF/50V/Low-Z
C20 2200pF/1kV
DA1 800V/5A/FRD
D3 800V/0.5A /FRD
D5 200V/0.5A /FRD RF05VA2S/RF05VAM2S Rohm
D6_1 300V/10A/FRD RF2001T3D/RFN20T2D Rohm
D6_1 300V/10A/FRD RF2001T3D/RFN20T2D Rohm
D8 40V/1A/FRD/SBD RB160L-60 Rohm
F1 3.15A
FL1 CMC
IC1 BM1Q001FJ Rohm
IC2 TL431
PC1 PC817 SHARP
Q1 800V/6A R80ANXR8008ANX Rohm
R1 10kΩ MCR18EZPJ104 Rohm
R2 10kΩ MCR18EZPJ104 Rohm
R6 47kΩ/2W
R7 22Ω/0.25W MCR18EZPJ220 Rohm
R8 150Ω MCR10EZPJ151 Rohm
R9 100kΩ MCR10EZPJ104 Rohm
R10 0.1Ω/1W
R11 1kΩ MCR10EZPJ102 Rohm
R12 10Ω/0.25W MCR18EZPJ100 Rohm
R13 47kΩ MCR10EZPJ473 Rohm
R14 3.3kΩ MCR10EZPJ332 Rohm
R15 2kΩ MCR10EZPJ202 Rohm
R16 1kΩ MCR10EZPJ102 Rohm
R17 100kΩ MCR10EZPF1003 Rohm
R18 3.3kΩ MCR10EZPF3301 Rohm
R19 12kΩ MCR10EZPF1202 Rohm
R20 12kΩ MCR10EZPJ123 Rohm
R21 2MΩ/0.25W MCR18EZPJ205 Rohm
R22 2MΩ/0.25W MCR18EZPJ205 Rohm
T1 EE33
No Data Availbale
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart