AC/DC Design Library

1-I-2400060-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 24.0 0.6 Isolation PWM BM2P014 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 82uF/250V
C2 2200pF/500V
C3 0.1uF/X-Cap
C5 10uF/50V
C6 1000pF/16V
C7 2200pF/Y-Cap
C10 0.1uF/25V
C12 470uF/50V/Low-Z
C15 0.1uF/50V
BR1 400V/1A
D3 400V/0.5A/FRD RF071L4S
D4 200V/0.5A RF05VA2S/RF05VAM2S Rohm
D6 200V/5A/FRD RFN6T2D/RF601T2D Rohm
F1 1.6A
IC1 BM2P014 Rohm
LF1 CMC
R3 0.27Ω/0.5W MCR25 0.27O Rohm
R4 100kΩ/1W
R5 10Ω MCR10 or MCR18 10O Rohm
R6 1kΩ MCR03 or MCR10 1kO Rohm
R7 12kΩ MCR03 or MCR10 12kO Rohm
R8 15kΩ MCR03 or MCR10 15kO±1% Rohm
R11 2kΩ MCR03 or MCR10 2kO Rohm
R12 120kΩ MCR03 or MCR10 120kO±1% Rohm
R13 9.1kΩ MCR03 or MCR10 9.1kO±1% Rohm
T1 EI25 Tomita
IC2 TL431
PC1 PC817
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart