DC/DC Buck Converter Reference Circuit: Vin=8.0V to 28V, Iomax=1.2A
Design Resources:
Features:
- High and Wide Input Range (VIN=6V~28V)
- 30V/80mΩ Internal Power MOSFET
- 600kHz Fixed Operating Frequency
- Feedback Pin Voltage 1.0V±1.0%
- Internal Over Current Protection(OCP), Under Voltage Locked Out(UVLO), Over Voltage Protection(OVP), Thermal Shut down(TSD)
- 0μA Low Shutdown Supply Current
- VSON008X2030 package
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9E151NUX | - | VSON008X2030 | 4000 | 4000 | Taping | inquiry | Yes |
Buy
Sample
|
|
MCR01MZPF | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes | ||
MCR01MZPJ | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes | ||
ESR01MZPJ | Recommended | ESR01 | 10000 | 10000 | Taping | inquiry | Yes |