Linear Regulator Reference Circuit: Vin=2.3V to 5.5V, Iomax=500mA

Design Resources:
Features:
  • Maximum current: 500mA
  • Output voltage accuracy: ±1%
  • Ultra-low saturation voltage with PMOS output: 0.12V typ. (Io=200mA)
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
BD00KA5WF Recommended Datasheet SOP8 2500 2500 Taping inquiry Yes
MCR01MZPF Active Datasheet MCR01 10000 10000 Taping inquiry Yes