Last Time Buy VT6Z2
NPN+PNP, VMT6, General Purpose Amplification Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For VT6Z2

Part Number
VT6Z2
VT6Z2
EMZ52
EMZ52
Ordering Part Number VT6Z2T2R EMZ52T2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Active
Package VMT6 EMT6
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code VMT6 SOT-563
Package Size [mm] 1.2x1.2 (t=0.55) 1.6x1.6 (t=0.55)
Number of terminal 6 6
Polarity NPN+PNP PNP+NPN
Collector-Emitter voltage VCEO1 [V] 50.0 50.0
Collector current Ic [A] 0.1 0.1
Collector-Emitter voltage VCEO2 [V] -50.0 -50.0
Collector current (continuous) IC2 [A] -0.1 -0.1
hFE 120 to 560 120 to 560
Mounting Style Surface mount Surface mount
JEITA Package SC-105B SC-107C
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed