Last Time Buy VT6K1
1.2V Drive Nch+Nch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For VT6K1

Part Number
VT6K1
VT6K1
EM6K7
EM6K7
Ordering Part Number VT6K1T2CR EM6K7T2CR
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Active
Package VMT6 EMT6
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code VMT6 SOT-563
Package Size [mm] 1.2x1.2 (t=0.55) 1.6x1.6 (t=0.55)
Number of terminal 6 6
Polarity Nch+Nch Nch+Nch
Drain-Source Voltage VDSS [V] 20 20
Drain Current ID [A] 0.1 0.2
RDS(on)[O] VGS=1.2V (Typ.) 6.0 1.6
RDS(on)[O] VGS=1.5V (Typ.) 4.5 1.2
RDS(on)[O] VGS=2.5V (Typ.) 3.0 0.8
RDS(on)[O] VGS=4.5V (Typ.) 2.5 -
RDS(on)[O] VGS=Drive (Typ.) 6.0 1.6
Drive Voltage [V] 1.2 1.2
Power Dissipation (PD) [W] 0.15 0.15
Mounting Style Surface mount Surface mount
JEITA Package SC-105B SC-107C
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed