PNP+PNP Driver Transistor - US6T9

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
US6T9TR Active TUMT6 3000 3000 Taping Yes
Grade Standard
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 6
Polarity PNP+PNP
Collector-Emitter voltage VCEO1[V] -30.0
Collector current(continuous) IC1[A] -1.0
Collector-Emitter voltage VCEO2[V] -30.0
Collector current(continuous) IC2[A] -1.0
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Equivalent (Single Part) 2SB1710 / 2SB1710
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Compact complex bipolar power transistor
    · For driver
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMT51 PNP+PNP Driver Transistor EMT6   Buy Sample
EMT52 PNP+PNP Driver Transistor EMT6   Buy Sample
QST8 PNP+PNP Driver Transistor TSMT6   Buy Sample
QST9 PNP+PNP Driver Transistor TSMT6   Buy Sample
US6T8 PNP+PNP Driver Transistor TUMT6   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors